??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BES M18EH1-L01C12F-S04G-L04
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M18EH1-L01C12F-S04G-L04
VERF
Availability
Available
BC
Order code
BES0601
TC
Artikelbezeichnung
BES M18EH1-L01C12F-S04G-L04
PX
Product view
58619_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
BFORM
Style
W
Gewicht
0.055 kg
TRAFFIC
Customs number
DESCRIPT
Description
Special characteristics = Washdown Plus, Washdown, Dimension = Ø 18 x 66 mm, Style Housing = M18x1, Installation = non-flush, Range = 1...12 mm, Interface = IO-Link 1.1, Switching output = PNP/NPN/push-pull NO/NC;Push-pull NO/NC, Switching frequency = 700 Hz, Housing material = 1.4404 stainless steel, Material sensing surface = PBT, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -40...85 °C, IP rating = IP68, IP69K/IP68//IP69K, Approval/Conformity = CE, UKCA, cULus, Ecolab, WEEE, Secondary features = Identification, Device Discovery, Switching Profiles, Signal Quality Monitoring, External Signal Blanking, Signal Delay, Signal Speed Monitor, Switching Counter, Basic Statistics, Logic Blocks, Operating Hours Counter, Boot Cycle Counter, Voltage and Current Monitoring, Extreme Environment Status, Storage Usage Monitoring, Variant Configuration, Pin Assignment, Secondary features for condition monitoring = Vibration monitoring, Inclination monitoring and installation aid, Internal temperature monitoring, Internal humidity detection
CAE
EPlan
Previews
Embedded user actions